Basler Vision Connector Messaging: Software Triggered Image Acquisition#
Use this command when the camera is in software trigger operation. When you use this command, image acquisition is triggered as configured on the camera. Images are published on the image streaming topic.
For further information about triggering including hardware triggering, refer to the Triggered Image Acquisition topic of the camera documentation.
JSON Payload#
| Field | Optional | Type | Description |
|---|---|---|---|
| TransactionID | Yes | String | Transaction identification |
| Action | No | String | Method called. Fixed value: SoftwareTrigger |
| DeviceID | No | String | Device identification |
Response Object#
| Field | Optional | Type | Description |
|---|---|---|---|
| TransactionID | Yes | String | Transaction identification |
| ReturnCode | No | Integer (32-bit unsigned) | Message code following Message Codes |
| Message | Yes | String | Response message |