Skip to content

Basler Ext. Cable for Cable or Power Supply With HRS 6p, m/f, P#

Extension cable for cable or power supply with male and female HRS 6-pin connectors.

Extension Cable for Cable or Power Supply With HRS 6p, m/f

Info

The cable is suitable for the following camera models:

  • ace USB 3.0
  • ace GigE
  • aviator CL
  • beat
  • racer GigE
  • racer CL
Order Number Cable Length
2000030680 8 m

Cable Drawing#

Cable Drawing

CAUTION – Electric Shock and Fire Hazard

To avoid electrical shock or fire hazards only SELV (Safety Extra Low Voltage) and LPS (Limited Power Source) may be used.

The maximum current allowed is 2 A.

Using the power-I/O cable extension may cause problems in camera operation.

Using the cable extension increases the length of the standard power-I/O cable designed for Basler cameras to up to 18 m. Compared to the standard power-I/O cable, the voltage drop between the power supply and the camera will be higher. Therefore, you need to consider the following aspects:

  • This increases the risk of supplying power with insufficient voltage for proper camera operation.
  • The signal latency will increase.
  • The likelihood for picking up extraneous signals increases. Therefore, problems with electromagnetic interference (EMI) and electrostatic discharge (ESD) may increase.

To ensure proper camera operation, make sure that power with sufficient voltage is supplied by the power supply. The voltage available at the camera must at least match the strength specified in the respective camera user´s manual.

Wiring Information#

Pin Number Wire Color Function
1 Brown See camera documentation
2 Green See camera documentation
3 Pink See camera documentation
4 Gray See camera documentation
5 Yellow See camera documentation
6 White See camera documentation

For more details, see the respective camera user documentation.

Physical Specifications#

Camera-side Connector Hirose 6 pin [HR10A-7P-6S (73)]
Host-side Connector Hirose 6 pin [HR10A-7J-6P (73)]
Cable Cross-section 3 x 2 x 0.14 mm² (close to AWG 21)
Cable Diameter 5.3 mm
Wire Insulation PVC
Outer Jacket PVC
Minimum Bending Radius Fixed installation: 31.8 mm (6 x cable diameter)
Moved occasionally: 79.5 mm (15 x cable diameter)
Maximum Bending Cycles None (fixed installation only)
Suitable for Drag Chain Applications No
Suitable for Robotics Applications No

Electrical Specifications#

Maximum Operating Voltage See camera documentation for the power requirements of your camera.
Wire Resistance 148 Ω/km

Environmental Specifications#

Operating Temperature Range -25–80 °C, not moving

Plug Specifications#

Durability >1000 mating cycles
Contact Resistance 10 mΩ min.
Contact Plating Silver
Protection Rating IP40
Plug Insulation Material Polyamide/PBT

General Information#

RoHS Compliance Yes
CE Conformity Yes
UL Conformity No
Warranty 1 year

Read the topic about your camera model before connecting the cable to the camera. You can find your camera topic in the Area Scan Cameras section under "Models".

For cameras not included in the Basler Product Documentation, see the Other Documentation topic.