Skip to content

Basler Standard Light Dome-200OD-x#

Basler Standard Dome Lights can be used in various applications for bright field lighting of highly reflective objects.

Basler Standard Light Dome

Key Features#

  • Internal LED Controller with 2 operating modes
  • Compatible with Basler SLP Strobe Controller
  • Preconfigured hardware components
  • Various sizes and LED colors

General Specifications#

Basler Standard Light Dome-200OD-Red Basler Standard Light Dome-200OD-White Basler Standard Light Dome-200OD-Blue Basler Standard Light Dome-200OD-Infrared
Order Number 2200000854 2200000750 2200000823 2200000885
LED Color Red White Blue Infrared
Luminous Area (diameter) 200 mm 200 mm 200 mm 200 mm
Lens Hole (diameter) 30 mm 30 mm 30 mm 30 mm

LED Specifications#

Dome Light Series 200ODx
Luminous Power of
White LEDs (lumen)
2060
Radiant Power of
Red LEDs (mW)
6050
Radiant Power of
IR LEDs (mW)
2910

Electrical Specifications#

Dome Light Series 200ODx
Required Power for Voltage Control Mode 24 VDC ± 5 %,
16 W
Required Current for Current Control Mode 900 mA
Recommended max. LED Current, Strobe Mode 200 %
(30 % Duty Cycle, 30 ms Pulses)
1800 mA
Recommended max. LED Current, Strobe Mode 300 %
(20 % Duty Cycle, 10 ms Pulses)
2700 mA

Mechanical Specifications#

Dome Light Series 200ODx
Dimensions
(H x W x D)
250 x 250 x 129 mm
Weight 1000 g
Material Black anodized aluminum housing with plastic dome
Connector M8 socket, 4-pin male connector

Dome Light Dimensions#

Basler Standard Dome Light 200OD

Connector Pin Numbering#

Connector Pin Numbering Basler Standard Light

Info

The pin assignment of the light's connector differs depending on whether you want to use the internal or an external controller. For more information, see the respective tables in the Installation chapter.

Environmental Requirements#

Temperature During Operation 10–30 °C (50–86 °F)
Humidity During Operation 30–70 %

General Information#

RoHS Compliance Yes
CE Conformity Yes
Protection Rating IP54
Back to top