Skip to content

Basler GigE Interface Card, 4 Port PoE#

Basler GigE Interface Card, 4 Port PoE

Key Features#

  • GigE Vision certified
  • Autonegotiation
  • Hardware timestamping
  • Automatically detected by pylon through shared MAC address range
  • Basler Premium product

General Specifications#

GigE Interface Card, 4 Port PoE
Order Number 2200000719
Number of Ports 4
Port RJ45
Additional Low-Profile-Bracket No
PCIe Version and Lane 2.1 x4 (compatible with x8/x16)
Basler GigE Performance Driver Yes
Supported Standards IEEE 802.3
IEEE 802.3ab (1000BASE-T Gigabit Ethernet)
IEEE 802.3u (100BASE-TX Fast Ethernet)
IEEE 802.3x (Ethernet flow control)
IEEE 802.3z (1000BASE-X Gbit/s)
IEEE 1588 (Precision Time Protocol (PTP))
IEEE 802.3az (Energy Efficient Ethernet (EEE))
IEEE 802.3Q VLANs
IEEE 802.3af (2003 PoE standard (up to 15,4 W per port))
IEEE 802.3at (2009 PoE standard (up to 25,5 W per port))
Power Consumption 5.0 W
Maximum Packet Size
for Jumbo Frames
Up to 9.5 kB

Jumbo Frames

If you want to use the maximum packet size for jumbo frames, set the network adapter to its maximum value as described in the Network Configuration (GigE Cameras) topic. Also set the GevSCPSPacketSize parameter to its maximum size. Bear in mind that Basler ace 2 GigE cameras only support a packet size of up to 8192 bytes.

LED States#

LED State at 1000 Mbps State at 100 Mbps State at 10 Mbps
Link LED Static orange Static green -
Network LED Flashing green Flashing green -
PoE LED Static green Static green -

LED Status

GigE Interface Card Dimensions#

Basler GigE Interface Card, 4 Port PoE

Environmental Requirements#

The Basler GigE Interface Cards are specified for indoor use only.

Housing Temperature During Operation 0–55 °C (32–131 °F)
Humidity During Operation 20–80 % relative humidity, non-condensing
Housing Temperature During Storage -20–70 °C (-4–158 °F)
Humidity During Storage 20–80 % relative humidity, non-condensing

Allow sufficient air circulation to keep the temperature during operation below 55 °C (131 °F). Additional cooling devices are not normally required, but should be provided if necessary.

Back to top